Maxim does not provide such data. However, such a file can be generated using a logic analyzer with sufficient memory depth.
ADCMP356
Production
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and...
Datasheet
ADCMP356 on Analog.com
ADCA3270
Recommended for New Designs
The Analog Devices, Inc., ADCA3270 is a 24 V power doubler, monolithic microwave IC (MMIC) with 25 dB of power gain. The device achieves high RF output...
Datasheet
ADCA3270 on Analog.com
ADCMP601
Production
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP601 on Analog.com
ADC1130
Obsolete
The ADC1130 and ADC1131 are high speed analog-to-digital
converters packaged in a small 2" x 4" x 0.4" (51 x 102 x 10mm)
module, which perform complete...
ADC1130 on Analog.com
ADCMP350
Production
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and...
Datasheet
ADCMP350 on Analog.com
ADCMP671
Recommended for New Designs
The ADCMP671 voltage monitor consists of two low power, high accuracy comparators and reference circuits. It operates on a supply voltage from 1.7 V to...
Datasheet
ADCMP671 on Analog.com
ADCLK854
Recommended for New Designs
The ADCLK854 is a 1.2 GHz/250 MHz LVDS/CMOS fanout buffer optimized for low jitter and low power operation. Possible configurations range from 12 LVDS...
Datasheet
ADCLK854 on Analog.com
ADCMP361
Production
The ADCMP361 is a single low power, high accuracy comparator with a 400 mV reference in a 5-lead SOT-23 package. The internal 400 mV reference provides...
Datasheet
ADCMP361 on Analog.com
ADCMP343
Production
The ADCMP341 / ADCMP343 consist of two low power, high accuracy comparators with a 400 mV reference in an 8-lead SOT-23 package. Operating within a supply...
Datasheet
ADCMP343 on Analog.com
ADCMP380
Recommended for New Designs
The ADCMP380 is an ultralow power voltage comparator with internal reference suitable for use in general-purpose applications. The ultralow power consumption...
Datasheet
ADCMP380 on Analog.com
ADCLK907
Recommended for New Designs
The ADCLK905 (one input, one output), ADCLK907 (dual one
input, one output), and ADCLK925 (one input, two outputs) are
ultrafast clock/data buffers fabricated...
Datasheet
ADCLK907 on Analog.com
adc12qm
Production
adc12qm on Analog.com
ADCMP572
Production
The ADCMP572 and ADCMP573 are ultrafast comparators fabricated on Analog Devices’ proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572...
Datasheet
ADCMP572 on Analog.com
ADCLK846
Recommended for New Designs
The ADCLK846 is a 1.2 GHz/250 MHz, LVDS/CMOS, fanout buffer optimized for low jitter and low power operation. Possible configurations range from 6 LVDS...
Datasheet
ADCLK846 on Analog.com
ADCMXL1021-1
Recommended for New Designs
The ADcmXL1021-1 is a complete vibration sensing system that combines high performance vibration sensing (using a microelectromechanical systems (MEMS...
Datasheet
ADCMXL1021-1 on Analog.com
ADCMP567
Production
The ADCMP567 is an ultrafast voltage comparator fabricated on Analog Devices, Inc., proprietary XFCB process. The device features 250 ps propagation delay...
Datasheet
ADCMP567 on Analog.com
ADCLK950
Recommended for New Designs
The ADCLK950 is an ultrafast clock fanout buffer fabricated
on the Analog Devices, Inc., proprietary XFCB3 silicon germanium
(SiGe) bipolar process. This...
Datasheet
ADCLK950 on Analog.com
ADCMP561
Production
The ADCMP561/ADCMP562 are high speed comparators fabricated on Analog Devices, Inc., proprietary XFCB process. The devices feature a 700 ps propagation...
Datasheet
ADCMP561 on Analog.com
ADC1143
Obsolete
This product is obsolete.
ADC1143 on Analog.com
ADCMP607
Production
The ADCMP606 and ADCMP607 are very fast comparators
fabricated on XFCB2, an Analog Devices, Inc., proprietary
process. These comparators are exceptionally...
Datasheet
ADCMP607 on Analog.com
ADCMP602
Production
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP602 on Analog.com
adc12qz
Obsolete
adc12qz on Analog.com
ADCMP563
Production
The ADCMP563/ADCMP564 are high speed comparators
fabricated on Analog Devices’ proprietary XFCB process. The
devices feature a 700 ps propagation delay...
Datasheet
ADCMP563 on Analog.com
ADCMP609
Production
The ADCMP609 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally versatile and...
Datasheet
ADCMP609 on Analog.com
ADCLK925S
Recommended for New Designs
The ADCLK925S (one input, two outputs) is a ultrafast clock/data buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe...
Datasheet
ADCLK925S on Analog.com
ADCMP391
Recommended for New Designs
The ADCMP391 / ADCMP392 / ADCMP393 are
single/dual/quad rail-to-rail input, low power comparators ideal
for use in general-purpose applications. These...
Datasheet
ADCMP391 on Analog.com
adc10z
Production
adc10z on Analog.com
ADCMP581
Production
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage
comparators fabricated on the Analog Devices, Inc. proprietary
XFCB3 Silicon Germanium (SiGe) bipolar...
Datasheet
ADCMP581 on Analog.com
adc1121
Production
adc1121 on Analog.com
ADCMP564
Production
The ADCMP563/ADCMP564 are high speed comparators
fabricated on Analog Devices’ proprietary XFCB process. The
devices feature a 700 ps propagation delay...
Datasheet
ADCMP564 on Analog.com
ADCLK905
Recommended for New Designs
The ADCLK905 (one input, one output), ADCLK907 (dual one
input, one output), and ADCLK925 (one input, two outputs) are
ultrafast clock/data buffers fabricated...
Datasheet
ADCLK905 on Analog.com
ADCMP582
Production
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage
comparators fabricated on the Analog Devices, Inc. proprietary
XFCB3 Silicon Germanium (SiGe) bipolar...
Datasheet
ADCMP582 on Analog.com
ADCMP341
Production
The ADCMP341 / ADCMP343 consist of two low power, high accuracy comparators with a 400 mV reference in an 8-lead SOT-23 package. Operating within a supply...
Datasheet
ADCMP341 on Analog.com
ADCA3990
Recommended for New Designs
The ADCA3990 is a power doubler hybrid module packaged in the industry-standard SOT115J. The device achieves extremely high RF output, up to 76.8 dBmV...
Datasheet
ADCA3990 on Analog.com
ADCMP600
Production
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP600 on Analog.com
ADCMP562
Production
The ADCMP561/ADCMP562 are high speed comparators fabricated on Analog Devices, Inc., proprietary XFCB process. The devices feature a 700 ps propagation...
Datasheet
ADCMP562 on Analog.com
ADCMP396
Recommended for New Designs
The ADCMP396 is a quad, rail-to-rail input, low power comparator ideal for use in general-purpose applications. The device operates from a supply voltage...
Datasheet
ADCMP396 on Analog.com
adc1105
Production
adc1105 on Analog.com
adc14i
Production
adc14i on Analog.com
ADCLK944
Recommended for New Designs
The ADCLK944 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK944 on Analog.com
ADCMXL3021
Production
The ADcmXL3021 is a complete vibration sensing system that combines high performance vibration sensing (using micro-electromechanical systems (MEMS) accelerometers...
Datasheet
ADCMXL3021 on Analog.com
ADCA5191
Recommended for New Designs
The ADCA5191 is a medium power gain block amplifier that provides excellent linearity across a flexible bias range allowing power efficient design implementation...
Datasheet
ADCA5191 on Analog.com
adc1100
Production
adc1100 on Analog.com
ADCLK948
Recommended for New Designs
The ADCLK948 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK948 on Analog.com
ADCMP352
Obsolete
The ADCMP350/ADCMP352/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage...
ADCMP352 on Analog.com
ADCA3952
Recommended for New Designs
The Analog Devices, Inc., ADCA3952 is a power doubler hybrid module packaged in the industry-standard SOT-115J package. The device achieves high RF output...
Datasheet
ADCA3952 on Analog.com
ADCMP371
Production
The ADCMP370 / ADCMP371 are general-purpose comparators with input offset voltages of 9 mV (max) and low power consumption, which make them ideal for battery...
Datasheet
ADCMP371 on Analog.com
ADCLK954
Recommended for New Designs
The ADCLK954 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK954 on Analog.com
ADCMP566
Obsolete
The ADCMP566 is an ultrafast voltage comparator fabricated on Analog Devices’ proprietary XFCB process. The device features 250 ps propagation delay...
Datasheet
ADCMP566 on Analog.com
adc1102
Production
adc1102 on Analog.com
ADCMP395
Recommended for New Designs
The ADCMP394 / ADCMP395 / ADCMP396 are single/dual/quad rail-to-rail input, low power comparator ideal for use in general-purpose applications. These comparators...
Datasheet
ADCMP395 on Analog.com
ADCMP670
Production
The ADCMP670 consists of two low power, high accuracy, comparator and reference circuits in a 6-lead TSOT package. The internal 400 mV reference provides...
Datasheet
ADCMP670 on Analog.com
ADCA5192
Pre release
The ADCA5192 is a low power, low noise gain block amplifier that
provides excellent linearity across a flexible bias range allowing
power efficient design...
ADCA5192 on Analog.com
ADCMP606
Production
The ADCMP606 and ADCMP607 are very fast comparators
fabricated on XFCB2, an Analog Devices, Inc., proprietary
process. These comparators are exceptionally...
Datasheet
ADCMP606 on Analog.com
ADCLK946
Recommended for New Designs
The ADCLK946 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK946 on Analog.com
ADCMP573
Production
The ADCMP572 and ADCMP573 are ultrafast comparators fabricated on Analog Devices’ proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572...
Datasheet
ADCMP573 on Analog.com
ADCMP394
Recommended for New Designs
The ADCMP394 / ADCMP395 / ADCMP396 are single/dual/quad rail-to-rail input, low power comparator ideal for use in general-purpose applications. These comparators...
Datasheet
ADCMP394 on Analog.com
adc17i
Production
adc17i on Analog.com
ADCMP370
Production
The ADCMP370 / ADCMP371 are general purpose comparators with input offset voltages of 6mV (max). High performance over the -40°C to +85°C temperature...
Datasheet
ADCMP370 on Analog.com
ADCMP605
Production
The ADCMP604 / ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP605 on Analog.com
ADCMP608
Production
The ADCMP608 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc. proprietary process. This comparator is exceptionally versatile and easy...
Datasheet
ADCMP608 on Analog.com
ADCLK914
Recommended for New Designs
The ADCLK914 is an ultrafast clock/data buffer fabricated on
the Analog Devices, Inc., proprietary, complementary bipolar
(XFCB-3) silicon-germanium (SiGe...
Datasheet
ADCLK914 on Analog.com
adc1133
Production
adc1133 on Analog.com
ADCA5190
Recommended for New Designs
The ADCA5190 is a medium power gain block amplifier that provides excellent linearity across a flexible bias range allowing power efficient design implementation...
Datasheet
ADCA5190 on Analog.com
ADCA3950
Recommended for New Designs
The Analog Devices, Inc., ADCA3950 is a power doubler hybrid module packaged in the industry-standard SOT-115J package. The device achieves a high RF output...
Datasheet
ADCA3950 on Analog.com
MAX2771
Production
The MAX2771 is a next-generation Global Navigation Satellite System (GNSS) receiver covering E5/L5, L2, E6, E1/L1 bands and GPS, GLONASS, Galileo, QZSS...
Datasheet
MAX2771 on Analog.com
ADCMP604
Production
The ADCMP604 / ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP604 on Analog.com
adc1103
Production
adc1103 on Analog.com
ADCMP603
Production
The ADCMP603 is a very fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. This comparator is exceptionally versatile and...
Datasheet
ADCMP603 on Analog.com
ADC912A
Obsolete
The ADC912A is a monolithic 12-bit accurate CMOS A/D converter. It contains a complete successive-approximation A/D converter built with a high-accuracy...
Datasheet
ADC912A on Analog.com
ADC0820
Production
The ADC0820 is a high speed, microprocessor compatible, 8 bit analog-to-digital converter which uses a half-flash technique to achieve a conversion time...
Datasheet
ADC0820 on Analog.com
ADCMP553
Production
The ADCMP551 / ADCMP552 / ADCMP553 are single supply,
high speed comparators fabricated on Analog Devices’
proprietary XFCB process. The devices feature...
Datasheet
ADCMP553 on Analog.com
ADC1140
Obsolete
This product is obsolete.
ADC1140 on Analog.com
ADCMP565
Production
The ADCMP565 is an ultrafast voltage comparator fabricated on ADI’s proprietary XFCB process. The device features 300 ps propagation delay with less...
Datasheet
ADCMP565 on Analog.com
adc1109
Production
adc1109 on Analog.com
ADC1131
Obsolete
This product is obsolete.
ADC1131 on Analog.com
ADCMP552
Production
The ADCMP551 / ADCMP552 / ADCMP553 are single supply,
high speed comparators fabricated on Analog Devices’
proprietary XFCB process. The devices feature...
Datasheet
ADCMP552 on Analog.com
ADCMP392
Recommended for New Designs
The ADCMP391 / ADCMP392 / ADCMP393 are
single/dual/quad rail-to-rail input, low power comparators ideal
for use in general-purpose applications. These...
Datasheet
ADCMP392 on Analog.com
ADCMP393
Recommended for New Designs
The ADCMP391 / ADCMP392 / ADCMP393 are
single/dual/quad rail-to-rail input, low power comparators ideal
for use in general-purpose applications. These...
Datasheet
ADCMP393 on Analog.com
adc1111
Production
adc1111 on Analog.com
ADCMP354
Production
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and...
Datasheet
ADCMP354 on Analog.com
ADCA3992
Recommended for New Designs
The ADCA3992 is a high gain, power doubler hybrid amplifier optimized for a wide range of bias conditions for power efficiency and customer flexibility...
Datasheet
ADCA3992 on Analog.com
ADCMP580
Production
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage
comparators fabricated on the Analog Devices, Inc. proprietary
XFCB3 Silicon Germanium (SiGe) bipolar...
Datasheet
ADCMP580 on Analog.com
ADCMP551
Production
The ADCMP551 / ADCMP552 / ADCMP553 are single supply,
high speed comparators fabricated on Analog Devices’
proprietary XFCB process. The devices feature...
Datasheet
ADCMP551 on Analog.com
Maxim does not provide such data. However, such a file can be generated using a logic analyzer with sufficient memory depth.