Locale Icon
English
EngineerZone
EngineerZone
RF & Microwave
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
    Accelerate RF Subsystem Integration with COTS SoMs and Phased Array Solutions. As building a subsystem from early prototype to full deployment is never...
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
      1. Quote of the month: " Friendship is like money - easier made than kept " - Samuel Butler 2. New quiz AQQ300 about a divisibility by 6 puzzle ...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content of the blog: Taming the AI Power Storm: Part 2 of 3 Test your...
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
    This blog presents a structured bring-up methodology for the ZCU102 + ADRV9009 platform, stepping through each initialization phase in sequence and identifying...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    Phase Sync in Digital Phased Arrays Through Direct RF SamplingPart 2: Achieving Phase Repeatability

    This article discusses a methodology to synchronize multiple modular circuit boards, equipped with high speed data converters, to build a concept of a...

RF & Microwave
RF & Microwave
Documents While using the internal temperature sensor of MAX2871, do all the steps outlined in the temperature sensor section of the datasheet need to be followed for every temperature sample?
  • Q&A
  • File Uploads
  • FAQs/ Docs
  • Members
  • Tags
  • Cancel

Products Mentioned

ADCMP356 Production
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and...
Datasheet
ADCMP356 on Analog.com

ADCA3270 Recommended for New Designs
The Analog Devices, Inc., ADCA3270 is a 24 V power doubler, monolithic microwave IC (MMIC) with 25 dB of power gain. The device achieves high RF output...
Datasheet
ADCA3270 on Analog.com

ADCMP601 Production
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP601 on Analog.com

ADC1130 Obsolete
The ADC1130 and ADC1131 are high speed analog-to-digital converters packaged in a small 2" x 4" x 0.4" (51 x 102 x 10mm) module, which perform complete...
ADC1130 on Analog.com

ADCMP350 Production
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and...
Datasheet
ADCMP350 on Analog.com

ADCMP671 Recommended for New Designs
The ADCMP671 voltage monitor consists of two low power, high accuracy comparators and reference circuits. It operates on a supply voltage from 1.7 V to...
Datasheet
ADCMP671 on Analog.com

ADCLK854 Recommended for New Designs
The ADCLK854 is a 1.2 GHz/250 MHz LVDS/CMOS fanout buffer optimized for low jitter and low power operation. Possible configurations range from 12 LVDS...
Datasheet
ADCLK854 on Analog.com

ADCMP361 Production
The ADCMP361 is a single low power, high accuracy comparator with a 400 mV reference in a 5-lead SOT-23 package. The internal 400 mV reference provides...
Datasheet
ADCMP361 on Analog.com

ADCMP343 Production
The ADCMP341 / ADCMP343 consist of two low power, high accuracy comparators with a 400 mV reference in an 8-lead SOT-23 package. Operating within a supply...
Datasheet
ADCMP343 on Analog.com

ADCMP380 Recommended for New Designs
The ADCMP380 is an ultralow power voltage comparator with internal reference suitable for use in general-purpose applications. The ultralow power consumption...
Datasheet
ADCMP380 on Analog.com

ADCLK907 Recommended for New Designs
The ADCLK905 (one input, one output), ADCLK907 (dual one input, one output), and ADCLK925 (one input, two outputs) are ultrafast clock/data buffers fabricated...
Datasheet
ADCLK907 on Analog.com

adc12qm Production

adc12qm on Analog.com

ADCMP572 Production
The ADCMP572 and ADCMP573 are ultrafast comparators fabricated on Analog Devices’ proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572...
Datasheet
ADCMP572 on Analog.com

ADCLK846 Recommended for New Designs
The ADCLK846 is a 1.2 GHz/250 MHz, LVDS/CMOS, fanout buffer optimized for low jitter and low power operation. Possible configurations range from 6 LVDS...
Datasheet
ADCLK846 on Analog.com

ADCMXL1021-1 Recommended for New Designs
The ADcmXL1021-1 is a complete vibration sensing system that combines high performance vibration sensing (using a microelectromechanical systems (MEMS...
Datasheet
ADCMXL1021-1 on Analog.com

ADCMP567 Production
The ADCMP567 is an ultrafast voltage comparator fabricated on Analog Devices, Inc., proprietary XFCB process. The device features 250 ps propagation delay...
Datasheet
ADCMP567 on Analog.com

ADCLK950 Recommended for New Designs
The ADCLK950 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK950 on Analog.com

ADCMP561 Production
The ADCMP561/ADCMP562 are high speed comparators fabricated on Analog Devices, Inc., proprietary XFCB process. The devices feature a 700 ps propagation...
Datasheet
ADCMP561 on Analog.com

ADC1143 Obsolete
This product is obsolete.
ADC1143 on Analog.com

ADCMP607 Production
The ADCMP606 and ADCMP607 are very fast comparators fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally...
Datasheet
ADCMP607 on Analog.com

ADCMP602 Production
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP602 on Analog.com

adc12qz Obsolete

adc12qz on Analog.com

ADCMP563 Production
The ADCMP563/ADCMP564 are high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 700 ps propagation delay...
Datasheet
ADCMP563 on Analog.com

ADCMP609 Production
The ADCMP609 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally versatile and...
Datasheet
ADCMP609 on Analog.com

ADCLK925S Recommended for New Designs
The ADCLK925S (one input, two outputs) is a ultrafast clock/data buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe...
Datasheet
ADCLK925S on Analog.com

ADCMP391 Recommended for New Designs
The ADCMP391 / ADCMP392 / ADCMP393 are single/dual/quad rail-to-rail input, low power comparators ideal for use in general-purpose applications. These...
Datasheet
ADCMP391 on Analog.com

adc10z Production

adc10z on Analog.com

ADCMP581 Production
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar...
Datasheet
ADCMP581 on Analog.com

adc1121 Production

adc1121 on Analog.com

ADCMP564 Production
The ADCMP563/ADCMP564 are high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 700 ps propagation delay...
Datasheet
ADCMP564 on Analog.com

ADCLK905 Recommended for New Designs
The ADCLK905 (one input, one output), ADCLK907 (dual one input, one output), and ADCLK925 (one input, two outputs) are ultrafast clock/data buffers fabricated...
Datasheet
ADCLK905 on Analog.com

ADCMP582 Production
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar...
Datasheet
ADCMP582 on Analog.com

ADCMP341 Production
The ADCMP341 / ADCMP343 consist of two low power, high accuracy comparators with a 400 mV reference in an 8-lead SOT-23 package. Operating within a supply...
Datasheet
ADCMP341 on Analog.com

ADCA3990 Recommended for New Designs
The ADCA3990 is a power doubler hybrid module packaged in the industry-standard SOT115J. The device achieves extremely high RF output, up to 76.8 dBmV...
Datasheet
ADCA3990 on Analog.com

MAX2871 Production
The MAX2871 is an ultra-wideband phase-locked loop (PLL) with integrated voltage control oscillators (VCOs) capable of operating in both integer-N and...
Datasheet
MAX2871 on Analog.com

ADCMP600 Production
The ADCMP600, ADCMP601, and ADCMP602 are very fast comparators fabricated on Analog Devices’ proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP600 on Analog.com

ADCMP562 Production
The ADCMP561/ADCMP562 are high speed comparators fabricated on Analog Devices, Inc., proprietary XFCB process. The devices feature a 700 ps propagation...
Datasheet
ADCMP562 on Analog.com

ADCMP396 Recommended for New Designs
The ADCMP396 is a quad, rail-to-rail input, low power comparator ideal for use in general-purpose applications. The device operates from a supply voltage...
Datasheet
ADCMP396 on Analog.com

adc1105 Production

adc1105 on Analog.com

adc14i Production

adc14i on Analog.com

ADCLK944 Recommended for New Designs
The ADCLK944 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK944 on Analog.com

ADCMXL3021 Production
The ADcmXL3021 is a complete vibration sensing system that combines high performance vibration sensing (using micro-electromechanical systems (MEMS) accelerometers...
Datasheet
ADCMXL3021 on Analog.com

ADCA5191 Recommended for New Designs
The ADCA5191 is a medium power gain block amplifier that provides excellent linearity across a flexible bias range allowing power efficient design implementation...
Datasheet
ADCA5191 on Analog.com

adc1100 Production

adc1100 on Analog.com

ADCLK948 Recommended for New Designs
The ADCLK948 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK948 on Analog.com

ADCMP352 Obsolete
The ADCMP350/ADCMP352/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage...
ADCMP352 on Analog.com

ADCA3952 Recommended for New Designs
The Analog Devices, Inc., ADCA3952 is a power doubler hybrid module packaged in the industry-standard SOT-115J package. The device achieves high RF output...
Datasheet
ADCA3952 on Analog.com

ADCMP371 Production
The ADCMP370 / ADCMP371 are general-purpose comparators with input offset voltages of 9 mV (max) and low power consumption, which make them ideal for...
Datasheet
ADCMP371 on Analog.com

ADCLK954 Recommended for New Designs
The ADCLK954 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK954 on Analog.com

ADCMP566 Obsolete
The ADCMP566 is an ultrafast voltage comparator fabricated on Analog Devices’ proprietary XFCB process. The device features 250 ps propagation delay...
Datasheet
ADCMP566 on Analog.com

adc1102 Production

adc1102 on Analog.com

ADCMP395 Recommended for New Designs
The ADCMP394 / ADCMP395 / ADCMP396 are single/dual/quad rail-to-rail input, low power comparator ideal for use in general-purpose applications. These...
Datasheet
ADCMP395 on Analog.com

ADCMP670 Production
The ADCMP670 consists of two low power, high accuracy, comparator and reference circuits in a 6-lead TSOT package. The internal 400 mV reference provides...
Datasheet
ADCMP670 on Analog.com

ADCA5192 Pre release
The ADCA5192 is a low power, low noise gain block amplifier that provides excellent linearity across a flexible bias range allowing power efficient design...
ADCA5192 on Analog.com

ADCMP606 Production
The ADCMP606 and ADCMP607 are very fast comparators fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally...
Datasheet
ADCMP606 on Analog.com

ADCLK946 Recommended for New Designs
The ADCLK946 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon germanium (SiGe) bipolar process. This...
Datasheet
ADCLK946 on Analog.com

ADCMP573 Production
The ADCMP572 and ADCMP573 are ultrafast comparators fabricated on Analog Devices’ proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572...
Datasheet
ADCMP573 on Analog.com

ADCMP394 Recommended for New Designs
The ADCMP394 / ADCMP395 / ADCMP396 are single/dual/quad rail-to-rail input, low power comparator ideal for use in general-purpose applications. These...
Datasheet
ADCMP394 on Analog.com

adc17i Production

adc17i on Analog.com

ADCMP370 Production
The ADCMP370 / ADCMP371 are general purpose comparators with input offset voltages of 6mV (max). High performance over the -40°C to +85°C temperature...
Datasheet
ADCMP370 on Analog.com

ADCMP605 Production
The ADCMP604 / ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP605 on Analog.com

ADCMP608 Production
The ADCMP608 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc. proprietary process. This comparator is exceptionally versatile and easy...
Datasheet
ADCMP608 on Analog.com

ADCLK914 Recommended for New Designs
The ADCLK914 is an ultrafast clock/data buffer fabricated on the Analog Devices, Inc., proprietary, complementary bipolar (XFCB-3) silicon-germanium (SiGe...
Datasheet
ADCLK914 on Analog.com

adc1133 Production

adc1133 on Analog.com

ADCA5190 Recommended for New Designs
The ADCA5190 is a medium power gain block amplifier that provides excellent linearity across a flexible bias range allowing power efficient design implementation...
Datasheet
ADCA5190 on Analog.com

ADCA3950 Recommended for New Designs
The Analog Devices, Inc., ADCA3950 is a power doubler hybrid module packaged in the industry-standard SOT-115J package. The device achieves a high RF output...
Datasheet
ADCA3950 on Analog.com

ADCMP604 Production
The ADCMP604 / ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally...
Datasheet
ADCMP604 on Analog.com

adc1103 Production

adc1103 on Analog.com

ADCMP603 Production
The ADCMP603 is a very fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. This comparator is exceptionally versatile and...
Datasheet
ADCMP603 on Analog.com

ADC912A Obsolete
The ADC912A is a monolithic 12-bit accurate CMOS A/D converter. It contains a complete successive-approximation A/D converter built with a high-accuracy...
Datasheet
ADC912A on Analog.com

ADC0820 Production
The ADC0820 is a high speed, microprocessor compatible, 8 bit analog-to-digital converter which uses a half-flash technique to achieve a conversion time...
Datasheet
ADC0820 on Analog.com

ADCMP553 Production
The ADCMP551 / ADCMP552 / ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature...
Datasheet
ADCMP553 on Analog.com

ADC1140 Obsolete
This product is obsolete.
ADC1140 on Analog.com

ADCMP565 Production
The ADCMP565 is an ultrafast voltage comparator fabricated on ADI’s proprietary XFCB process. The device features 300 ps propagation delay with less...
Datasheet
ADCMP565 on Analog.com

adc1109 Production

adc1109 on Analog.com

ADC1131 Obsolete
This product is obsolete.
ADC1131 on Analog.com

ADCMP552 Production
The ADCMP551 / ADCMP552 / ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature...
Datasheet
ADCMP552 on Analog.com

ADCMP392 Recommended for New Designs
The ADCMP391 / ADCMP392 / ADCMP393 are single/dual/quad rail-to-rail input, low power comparators ideal for use in general-purpose applications. These...
Datasheet
ADCMP392 on Analog.com

ADCMP393 Recommended for New Designs
The ADCMP391 / ADCMP392 / ADCMP393 are single/dual/quad rail-to-rail input, low power comparators ideal for use in general-purpose applications. These...
Datasheet
ADCMP393 on Analog.com

adc1111 Production

adc1111 on Analog.com

ADCMP354 Production
The ADCMP350/ADCMP354/ADCMP356 parts are comparator and reference circuits suitable for use in general-purpose applications. The high voltage input and...
Datasheet
ADCMP354 on Analog.com

ADCA3992 Recommended for New Designs
The ADCA3992 is a high gain, power doubler hybrid amplifier optimized for a wide range of bias conditions for power efficiency and customer flexibility...
Datasheet
ADCA3992 on Analog.com

ADCMP580 Production
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar...
Datasheet
ADCMP580 on Analog.com

ADCMP551 Production
The ADCMP551 / ADCMP552 / ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature...
Datasheet
ADCMP551 on Analog.com

Table of Contents
  • +Documents
  • +RF Switches & Attenuators: FAQ
  • +24GHz FMCW Radar: FAQ
  • +AD608: FAQ
  • +AD8302: FAQ
  • +AD8306: FAQ
  • +AD8307: FAQ
  • +AD8309: FAQ
  • +AD8310: FAQ
  • +AD8314: FAQ
  • +AD8318: FAQ
  • +AD8319: FAQ
  • +AD831: FAQ
  • +AD8333: FAQ
  • +AD8339 : FAQ
  • +AD8339: FAQ
  • +AD8340: FAQ
  • +AD8342: FAQ
  • +AD8343: FAQ
  • +AD8345: FAQ
  • +AD8346: FAQ
  • +AD8347: FAQ
  • +AD8348 and ADL5387: FAQ
  • +AD8349: FAQ
  • +AD8361: FAQ
  • +AD8362: FAQ
  • +AD8363: FAQ
  • +AD8364: FAQ
  • +AD8366: FAQ
  • +AD8368: FAQ
  • +AD8370: FAQ
  • +AD8375: FAQ
  • +AD9854 DDS: FAQ
  • +AD9901: FAQ
  • +ADAR1000: FAQ
  • +ADAR2004: FAQ
  • +ADF4001: FAQ
  • +ADF4002: FAQ
  • +ADF41020: FAQ
  • +ADF4106: FAQ
  • +ADF4107: FAQ
  • +ADF4108: FAQ
  • +ADF4113: FAQ
  • +ADF4118: FAQ
  • +ADF4150: FAQ
  • +ADF4153: FAQ
  • +ADF4155: FAQ
  • +ADF4158: FAQ
  • +ADF4159: FAQ
  • +ADF4193: FAQ
  • +ADF41XX: FAQ
  • +ADF4208: FAQ
  • +ADF4212: FAQ
  • +ADF4252: FAQ
  • +ADF4350 and ADF4351: FAQ
  • +ADF4350: FAQ
  • +ADF4351: FAQ
  • +ADF4355-2: FAQ
  • +ADF4360-0: FAQ
  • +ADF4360-1: FAQ
  • +ADF4360-5: FAQ
  • +ADF4360-6: FAQ
  • +ADF4360-7: FAQ
  • +ADF4360-8: FAQ
  • +ADF4360-9: FAQ
  • +ADF4360-x: FAQ
  • +ADF4371: FAQ
  • +ADF4372: FAQ
  • +ADF4377: FAQ
  • +ADF5355: FAQ
  • +ADF5356: FAQ
  • +ADF5709: FAQ
  • +ADF7021-N: FAQ
  • +ADF9010: FAQ
  • +ADG901: FAQ
  • +ADG904: FAQ
  • +ADG918: FAQ
  • +ADG936: FAQ
  • ADI Products Suitable for Software Defined Radio?
  • +ADIsimRF: FAQ
  • +ADL5240_ADL5243: FAQ
  • +ADL5330: FAQ
  • +ADL5336: FAQ
  • +ADL5350: FAQ
  • +ADL5370: FAQ
  • +ADL5371: FAQ
  • +ADL5373: FAQ
  • +ADL5375-05: FAQ
  • +ADL5375: FAQ
  • +ADL5380: FAQ
  • +ADL5382: FAQ
  • +ADL5385: FAQ
  • +ADL5387: FAQ
  • +ADL5390: FAQ
  • +ADL5502: FAQ
  • +ADL5505: FAQ
  • +ADL5511: FAQ
  • +ADL5513 : FAQ
  • +ADL5513: FAQ
  • +ADL5519: FAQ
  • +ADL5535/6: FAQ
  • +ADL5569 : FAQ
  • +ADL5601/2: FAQ
  • +ADL5602: FAQ
  • +ADL5801 : FAQ
  • +ADL5801: FAQ
  • +ADL5802: FAQ
  • +ADL5902: FAQ
  • +ADL5903: FAQ
  • +ADL5904 : FAQ
  • +ADL5906: FAQ
  • +ADL5920: FAQ
  • +ADL5960 : FAQ
  • +ADL8101: FAQ
  • +ADL8106ACEZ: FAQ
  • +ADL8107 : FAQ
  • +ADL8120: FAQ
  • +ADL8142ACPZN
  • +ADMV4530: FAQ
  • +ADMV4630: FAQ
  • +ADMV8526: FAQ
  • +ADPA9002: FAQ
  • +ADPA1107: FAQ
  • +ADPA7009-2: FAQ
  • +ADRF6520: FAQ
  • +ADRF6620: FAQ
  • +ADRF6650 : FAQ
  • +ADRF6703: FAQ
  • +ADRF6755: FAQ
  • +PLL: FAQ
  • +IQ Modulator : FAQ
  • +dc bias level: FAQ
  • +FAQ: ADRF6821
  • +Footprint for ADI components: FAQ
  • +Fractional-N PLLs: FAQ
  • +Gerber files: FAQ
  • +High Voltage VCOs: FAQ
  • +Frequency Dividers: FAQ
  • +Phase Frequency Detectors: FAQ
  • +HMC-ABH241: FAQ
  • +HMC-C019: FAQ
  • +HMC-C030: FAQ
  • +HMC-T2220: FAQ
  • +HMC1013: FAQ
  • +HMC1020: FAQ
  • +HMC1048A: FAQ
  • +HMC1056: FAQ
  • +HMC1110: FAQ
  • +HMC1119 : FAQ
  • +HMC1119: FAQ
  • +HMC156A: FAQ
  • +HMC194: FAQ
  • +HMC241: FAQ
  • +HMC253: FAQ
  • +HMC270AMS8GE: FAQ
  • +HMC273MS10G: FAQ
  • +HMC292A: FAQ
  • +HMC305SLP4E: FAQ
  • +HMC322ALP4E: FAQ
  • +HMC346AMS8GE : FAQ
  • +HMC348: FAQ
  • +HMC399: FAQ
  • +HMC406MS8G: FAQ
  • +HMC414MS8GE?, HMC414: FAQ
  • +HMC440: FAQ
  • +HMC451: FAQ
  • +HMC457 : FAQ
  • +HMC463-Die : FAQ
  • +HMC542BLP4E: FAQ
  • +HMC550: FAQ
  • +HMC554A: FAQ
  • +HMC557A: FAQ
  • +HMC558A: FAQ
  • +HMC574: FAQ
  • +HMC587LC4B: FAQ
  • +HMC589: FAQ
  • +HMC595E: FAQ
  • +HMC611LP4: FAQ
  • +HMC624ALP4E: FAQ
  • +HMC625B: FAQ
  • +HMC634LC4 : FAQ
  • +HMC634LC4: FAQ
  • +HMC641ALP4E: FAQ
  • +HMC685LP4: FAQ
  • +HMC686LP4/686LP4E: FAQ
  • +HMC694LP4 : FAQ
  • +HMC703: FAQ
  • +HMC7044 : FAQ
  • +HMC710: FAQ
  • +HMC739 : FAQ
  • +HMC767: FAQ
  • +HMC769: FAQ
  • +HMC773ALC3B: FAQ
  • +HMC778LP6CE: FAQ
  • +HMC787: FAQ
  • +HMC807LP6CE: FAQ
  • +HMC830: FAQ
  • +HMC832LP6GE vs HMC830LP6GE: FAQ
  • +HMC833: FAQ
  • +HMC8412: FAQ
  • +HMC8415: FAQ
  • +HMC862: FAQ
  • +HMC904LC5: FAQ
  • +HMC905: FAQ
  • +HMC909: FAQ
  • +HMC915LP4ETR: FAQ
  • +HMC917LP3E: FAQ
  • +HMC939: FAQ
  • +HMC986A: FAQ
  • +Int-N PLL evaluation boards: FAQ
  • +IQ Demodulator: FAQ
  • +IQ Modulator: FAQ
  • +LNA: FAQ
  • +LTC5507 : FAQ
  • +LTC5507: FAQ
  • +LTC5510: FAQ
  • +LTC5552 : FAQ
  • +LTC5584, LTC5599: FAQ
  • +LTC694x: FAQ
  • MAX1470: FAQ
  • +MAX1470EUI+_T1: FAQ
  • +MAX1471ATJ/V+: FAQ
  • +MAX1471EVKIT-433: FAQ
  • +MAX1473ETJ+: FAQ
  • +MAX1473EVKIT-315: FAQ
  • +MAX2014: FAQ
  • +MAX2016ETI+: FAQ
  • MAX2112: FAQ
  • +MAX2112CTI+: FAQ
  • +MAX2112EVKIT+: FAQ
  • +MAX2120: FAQ
  • +MAX21210ELD+: FAQ
  • MAX2121B: FAQ
  • +MAX2121BETI+: FAQ
  • +MAX2172ETL/V+TCBM: FAQ
  • +MAX2223 : FAQ
  • +MAX2223ETI+: FAQ
  • +MAX2306EVKIT: FAQ
  • +MAX2606EUT: FAQ
  • MAX2620: FAQ
  • +MAX2620EUA+: FAQ
  • +MAX2623EUA+: FAQ
  • +MAX2680EVKIT#: FAQ
  • +MAX2754: FAQ
  • +MAX2754EUA+: FAQ
  • MAX2769BETI/V+: FAQ
  • +MAX2769BETI/V+_T1: FAQ
  • +MAX2769CC/D+: FAQ
  • +MAX2769CETI+: FAQ
  • +MAX2769CEVKIT#: FAQ
  • +MAX2771 GUI: FAQ
  • MAX2771: FAQ
  • +MAX2771C/D+: FAQ
  • MAX2771ETI+: FAQ
  • +MAX2771ETI+T: FAQ
  • +MAX2771EVKIT#: FAQ
  • +MAX2771_/D+_A1: FAQ
  • +MAX2870 : FAQ
  • -MAX2871 : FAQ
    • Hold Time Requirement for MAX2871
    • How can I determine N, F, and M parameters for MAX2871?
    • How to calculate the parameters of the MAX2870/MAX2871?
    • I would like to know if there is a power output difference for the RFOUTB signals if we pull up the outputs with 50 ohm resistors or with RF chokes, as your data sheet indicates for single-ended outputs.
    • In the MAX2871 Is there any drawback to setting CP to greater than 00 in int-N mode?
    • Is the MAX2871 auto-selecting the wrong VCO band sometimes?
    • MAX2871 Output Power Level and External Pullup
    • MAX2871 Single Ended Output
    • Question on setting the frequency range of the VCO of MAX2871
    • What is the MAX2871 output power at 5.8GHz?
    • What is the recommended power-up programming sequence of the MAX2871?
    • While using the internal temperature sensor of MAX2871, do all the steps outlined in the temperature sensor section of the datasheet need to be followed for every temperature sample?
  • +MAX2880 PLL EV KIT SOFTWARE: FAQ
  • +MAX2880ETP+: FAQ
  • +MAX2880EVKIT#: FAQ
  • +MAX4002EBL+: FAQ
  • +MAX4003EUA+: FAQ
  • +MAX41470: FAQ
  • +MAX41473: FAQ
  • MAX7033: FAQ
  • +MAX7033EUI+T: FAQ
  • +MAX7034AUI/V+: FAQ
  • +MAX7036GTP+: FAQ
  • +MAX7036GTP/V+: FAQ
  • +MAX7042ATJ+: FAQ
  • +MAX7042EVKIT: FAQ
  • +OP-AMP: FAQ
  • +RF & Microwave: FAQ
  • +RF Connectors: FAQ
  • +RF Detector Overdrive: FAQ
  • +rms detector: FAQ
  • +S-Parameters: FAQ
  • +SC1894-EVK2400: FAQ
  • +SC1894A-00A00: FAQ
  • +SC1894A-00C13: FAQ
  • +SC2200-EVK1900: FAQ
  • +SC2200-EVK2400: FAQ
  • +AD641: FAQ
  • +AD8363 : FAQ
  • +ADA4961 : FAQ
  • +ADAR1000 : FAQ
  • +ADAR2001 : FAQ
  • +ADAR2004 : FAQ
  • +ADAR4002: FAQ
  • +ADF4150HV : FAQ
  • +ADF41513: FAQ
  • +ADF4368 : FAQ
  • +ADF4368BCCZ, ADF4368: FAQ
  • +ADF4371 : FAQ
  • +ADF4372 : FAQ
  • +ADF4382A : FAQ
  • +ADF4382A: FAQ
  • +ADF5356 : FAQ
  • +ADF5709 : FAQ
  • +ADL5206 : FAQ
  • +ADL8108: FAQ
  • +ADL8201 : FAQ
  • +ADMV1013: FAQ
  • +ADMV1550 : FAQ
  • +ADMV4350: FAQ
  • +ADMV8052: FAQ
  • +ADMV8818-EVALZ, ADMV8818: FAQ
  • +ADMV8818: FAQ
  • +ADPA7008: FAQ
  • +ADRF5026 : FAQ
  • +ADRF5031 : FAQ
  • +ADRF5040 : FAQ
  • +ADRF5050: FAQ
  • +ADRF5160: FAQ
  • +ADRF5238 : FAQ
  • +ADRF5730: FAQ
  • +EV-ADF4368SD1Z: FAQ
  • +EV-TINYRAD24G: FAQ
  • +EVAL-TINYRAD24G: FAQ
  • +HMC1010: FAQ
  • +HMC1118 : FAQ
  • +HMC1163 : FAQ
  • +HMC440 : FAQ
  • +HMC544A : FAQ
  • +HMC598 : FAQ
  • +HMC698 : FAQ
  • +HMC734 : FAQ
  • +HMC740 : FAQ
  • +HMC784A : FAQ
  • +HMC849A : FAQ
  • +HMC862A: FAQ
  • +HMC943APM5E: FAQ
  • +HMC980: FAQ
  • +HMC994APM5E: FAQ
  • +LT5537: FAQ
  • +LT5575 : FAQ
  • +LT5581: FAQ
  • +LTC6954 : FAQ
  • +LTP5901-IPM : FAQ
  • +MAX2659 : FAQ
  • +MAX2678 : FAQ
  • +PLL/VCO: FAQ
  • +SC1894 : FAQ
  • +SDP-S: FAQ

While using the internal temperature sensor of MAX2871, do all the steps outlined in the temperature sensor section of the datasheet need to be followed for every temperature sample?

Question: While using the internal temperature sensor of MAX2871, do all the steps outlined in the temperature sensor section of the datasheet need to be followed for every temperature sample?

Answer: There would be a lot of overhead associated with setting the bits every time the temperature sensor is read. A good implementation of code would set the  CDIV and ADCM bits (step 1 and 2) in the initial configuration of the part and then utilize a subroutine which implements steps 3 - 6  for every sample of the temperature data.

Tags: ADC configuration KA-01361 MAX2871ETJ+ Phase Locked Loop with Integrated VCO Internal temperature sensor max2871 Phase Locked Loop (PLL) Synthesizer & Translation Loop Show More