We have customers that have used SC1894 up to 114W for cellular applications, but up to 1.2kW for Broadcast applications.
The output power limit for cellular application is due to the SEM (spectral emissions mask) requirements and the amount of correction required for higher output power.
SC2200 is intended for MIMO small cell applications, so for higher output power, we recommend the SC1894.