ADF41020 UG-405 BOM list

I check the ADF41020, UG-405.

The value of same parts No. is different in the BOM and schematic.

 

Which value is correct, BOM or schematic ?

   

For example, following the value of C18,C19,C20,

UG-405  Page.12

Figure 11. Evaluation Board Schematic (Page 4)

C18:560pF

C19:15nF

C20:2.7nF

 

same part No. is,

 

UG-405 Page.17

BILL OF MATERIALS

Table 2.

C18:470 pF, MLCC, 0603, X7R, 50 V capacitor

C19, C20:12 nF, MLCC, 0603, X7R, 25 V capacitor

   

Thanks,

sss