I am looking for a mixer with the following specs that is available in die form
MIXER UpConverter
Package DIE
RF In Frequency
2.0 to 5.94 GHz
RF Out Frequency
7.22 to 11.06 GHz
LO Frequency
13.15 GHz
Conv Loss
-7.5 dB
ConvLoss Ripple
+/- 0.5 dB
NF
7.5 dB
Output 1dB CP
12 dBm, min
IP3o = OTOI
20dBm min
Return Loss
15dB min all ports
Important
LO Drive
< 21 dBm
Input Power Handling
20 dBm CW min
LO Leakage to Output
-30dBc max
MIXER DownConverter
Package - DIE
5.94 GHz
1.76 -3.04 GHz
8.34-14.74 GHz
Important.
Hello,
I think the HMC558 and HMC773 will be a good fit for your application.
I am not sure why you need LO to be as high as 14.74G for the Down Converter.
You can also take a look at the link below if you are looking for mixers at different frequency range
Thank you,
Assaf
Mixers:
Hittite Microwave - Single, Double & Triple Balanced
HMC558:
http://www.hittite.com/content/documents/data_sheet/hmc558lc3b.pdf
HMC773:
http://www.hittite.com/content/documents/data_sheet/hmc773lc3b.pdf