HELLO ADI,
PLEASE PROVIDE GERBER FILE OF HMC1133, HMC624, HMC415, HMC408, HMC902, HMC1118
THANKING YOU.
HMC1133
Recommended for New Designs
The HMC1133LP5E is a 6-bit digital phase shifter which is rated from 4.0 to 7 GHz, providing 360 degrees of phase coverage, with a LSB of 5.625 degrees...
Datasheet
HMC1133 on Analog.com
HMC415
Recommended for New Designs
The HMC415LP3(E) is a high efficiency GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC Power amplifier which operates between 4.9 and 5.9 GHz. The...
Datasheet
HMC415 on Analog.com
HMC408
Recommended for New Designs
The HMC408LP3(E) is a 5.1 - 5.9 GHz high efficiency GaAs InGaP Heterojunction Bipolar Transistor (HBT) Power Amplifier MMIC which offers +30 dBm P1dB....
Datasheet
HMC408 on Analog.com
HMC1118
Recommended for New Designs
The HMC1118 is a general-purpose, broadband, nonreflective single-pole, double-throw (SPDT) switch in a LFCSP surface mount package. Covering the 9 kHz...
Datasheet
HMC1118 on Analog.com
HELLO ADI,
PLEASE PROVIDE GERBER FILE OF HMC1133, HMC624, HMC415, HMC408, HMC902, HMC1118
THANKING YOU.
Hi,
Attached are the gerber files for the HMC624A and HMC1118 Evaluation PCBs.
Best.
See gerber files attached for HMC902 and HMC408.
Hi,
Attached are the gerber files for the following evaluation boards:
HMC415LP3 (104723-2.zip)
HMC1133LP5E (121837-1.zip)
Regards,
SMcBride