Good day.
On HMC313 product page, it is said "The HMC313(E) is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC amplifier that operates from a single Vcc supply. The surface mount SOT26 amplifier can be used as a broadband gain stage or used with external matching for optimized narrow band applications. With Vcc biased at +5V, the HMC313(E) offers 17 dB of gain and +15 dBm of saturated power while only requiring 50 mA of current. The “HMC313 Biasing and Impedance Matching Techniques” application note available within the “Application Notes” section offers recommendations for narrow band operation."
Where I can find this APP note?
Thank you.