What is the AD8351's maximum output swing with respect to supply voltage VPOS and output common-mode voltage VOCM?
The datasheet specifies a Maximum Output Voltage Swing of 4.75Vpp when the input supply 5V. Is the maximum swing reduced when the power supply is at 3V? Do we get a greater swing at VPOS=5.5V? Is swing reduced when VOCM isn't at the supply's midpoint?