Post Go back to editing

Relative phase, Glitch level, tRise/Fall and tON/OFF data of HMC305S

Thread Summary

The user requested variation data for the HMC305S, specifically Relative phase, Glitch level, tRise, tFall, tON, and tOFF at 3.5 GHz. The support engineer provided tRise and tFall values (70 ns and 160 ns) from the spec table and noted a plot of relative phase on page 2 of the datasheet. Glitch level data was also provided, showing a maximum overshoot of 0.2 dB during transitions between -7.5 dB and -8 dB states.
AI Generated Content
Category: Hardware
Product Number: HMC305S

Hi,

Can you provide variation data of Relative phase, Glitch level, tRise, tFall, tON and tOFF for the HMC305S around 3GHz to 3.5GHz (3.5GHz is better)?

Best Regards,

Akira