In the LT5538 datasheet the electrical specifications are given only for 5V supply voltage. The chip is specified to work from 3V to 5.5V. I want to use 3.3V voltage supply. Are the characteristic curves the same?
LT5538
Production
The LT5538 is a 40MHz to 3800MHz monolithic logarithmic RF power detector, capable of measuring RF signals over a wide dynamic range, from –75dBm to...
Datasheet
LT5538 on Analog.com
In the LT5538 datasheet the electrical specifications are given only for 5V supply voltage. The chip is specified to work from 3V to 5.5V. I want to use 3.3V voltage supply. Are the characteristic curves the same?