Post Go back to editing

Supply Voltage Level

Thread Summary

The user inquired about the LT5538's performance at 3.3V supply voltage, given that the datasheet only provides electrical specifications for 5V. The support engineer confirmed that performance at 3.3V is very similar to 5V, with comparable temperature stability, based on the datasheet's plots comparing 3V and 5V operation.
AI Generated Content
Category: Hardware
Product Number: LT5538

In the LT5538 datasheet the electrical specifications are given only for 5V supply voltage. The chip is specified to work from 3V to 5.5V. I want to use 3.3V voltage supply. Are the characteristic curves the same?