Are performance @ 3V single supply available?
With respect to the recommended 3.15V which parameters are expected to change at 3V?
Thank you
ADRF5700
Recommended for New Designs
The ADRF5700 is a silicon, 5-bit digital attenuator with 46 dB
attenuation control range in 2 dB steps.
This device operates from 100 MHz to 22 GHz with...
Datasheet
ADRF5700 on Analog.com
Are performance @ 3V single supply available?
With respect to the recommended 3.15V which parameters are expected to change at 3V?
Thank you