ADL5501AKSZ-R7, ADL8107ACPZN-R7, ADRF5048BCCZN, HMC994APM5E
HMC994APM5E
Production
The HMC994APM5E is a GaAs pHEMT MMIC Distributed Wideband Power Amplifier which operates between DC and 28 GHz. The amplifier provides 15 dB of gain, ...
Datasheet
HMC994APM5E on Analog.com
ADL5501
Production
The ADL5501 is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply...
Datasheet
ADL5501 on Analog.com
ADL5501AKSZ-R7, ADL8107ACPZN-R7, ADRF5048BCCZN, HMC994APM5E
If you just need information on the amount of the differential materials, you can access the part's Material Declaration on the product's web page under "Documentations" ==> "Design Resources":

If you just need information on the amount of the differential materials, you can access the part's Material Declaration on the product's web page under "Documentations" ==> "Design Resources":