Hello there, I am looking for an transmitter ic and compatible mcu , amp , antenna, gps etc which will transmit to satellite in wrist watch on 406MHZ for COSPAS SARSAT RESCUE TIMER.
Hello there, I am looking for an transmitter ic and compatible mcu , amp , antenna, gps etc which will transmit to satellite in wrist watch on 406MHZ for COSPAS SARSAT RESCUE TIMER.
Analog Devices / Maxim IntegratedRF Transmitter 300MHz to 450MHz High-Efficiency, Crysta
2.183In Stock
Cut Tape | |
1 | 3,55 € |
---|---|
10 | 2,90 € |
100 | 2,71 € |
250 | 2,59 € |
500 | View |
Reel | |
2.500 | 2,28 € |
ASK Transmitter300 MHz to 450 MHz+ 125 CSOT-23-8SMD/SMTReel, Cut Tape, MouseReel3.6 V2.1 V
Analog Devices / Maxim IntegratedRF Transmitter 200mW Single-Chip Transmitter ICs for 86
120In Stock
1 | 8,07 € |
---|---|
10 | 7,29 € |
25 | 6,96 € |
120 | 5,93 € |
2.520 | View |
Transmitter928 MHzTQFN-28SMD/SMTTube4.5 V
Analog Devices / Maxim IntegratedRF Transmitter 300MHz to 450MHz Low-Power, Crystal-Base
273In Stock
1 | 4,30 € |
---|---|
10 | 3,86 € |
100 | 3,16 € |
200 | 3,00 € |
500 | View |
Hi WilliamRandolph, Thank you for your inquiry. Your post includes pricing and availability, which is a violation of the EngineerZone Code of Conduct. Please refer to the EZ Code of Conduct; specifically, Pricing and availability questions do not belong in EngineerZone.
The purpose of EngineerZone is to provide communities with the support of select Analog Devices products. For additional information on pricing or product availability, we recommend contacting your FAE or local ADI salesperson.
Contact details for your local ADI salesperson are available via the following page on the Analog Devices website: Sales and Distribution | Analog Devices