On S0, S1 and S2 pins, are these pins internally pulled up or pulled down?
HMC862A
Recommended for New Designs
The HMC862A is a low noise, programmable frequency divider in a 3 mm × 3 mm, leadless, surface-mount package. The frequency divider, N, can be programmed...
Datasheet
HMC862A on Analog.com
On S0, S1 and S2 pins, are these pins internally pulled up or pulled down?
Hi LuffResearch ,
these pins are not very well tested when there is no resistor at the output but based on the design, it is expected to be floating.
Regards,
Burhan
Thank you for your input.