Post Go back to editing

HMC8038 settling time(max) and Video feedthrough parameter?

Category: Datasheet/Specs
Product Number: HMC8038

Hi Team,

 I would like to know the maximum RF settling time of HMC8038 switch and video feedthrough parameter of same.

Parents
  • Hello,

    RF settling time for the product depends on (i) process variation of part-to-part and (ii)voltage-temperature within a single part. For (i) it is %25 max, for (ii) it is %10 max.

    Video feedthrough is 14mV when looking from RFC, 20mV when looking from RF1/2, all other ports are 50-ohm terminated for both cases.

    Kind Regards,

    Turgut  

Reply
  • Hello,

    RF settling time for the product depends on (i) process variation of part-to-part and (ii)voltage-temperature within a single part. For (i) it is %25 max, for (ii) it is %10 max.

    Video feedthrough is 14mV when looking from RFC, 20mV when looking from RF1/2, all other ports are 50-ohm terminated for both cases.

    Kind Regards,

    Turgut  

Children