HI team
Can you please review the schematics and part number for up and down conversion of mixer. Can you suggest any changes needed in the below Schematics
Down Converter
RF Input : 5 to 6GHz Range
LO input : 4.5GHz to 6GHz Range (single ended)
IF output : 500 to 1GHz Range
RF Transformer :NCS4-63+
IF Transformer : TC1-1-13M+
UP Converter
IF Input : 500 to 1GHz Range
RF Output : 5 to 6GHz Range
LO input : 4.5GHz to 6GHz Range (single ended)
RF Transformer :NCS1-63+
IF Transformer : TCM4-19+