Post Go back to editing

HMC452 Match at 1620 MHz

Category: Hardware
Product Number: HMC452

Customer of ours wants to use the HMC452ST89.

A variety of recommended input and output matching components are provided for frequencies like 400, 900, 1900 & 2100 MHz. Each of these bias/matching networks have some small differences in the component values or recommended electrical length from the device pins etc.


I believe that the 1700 - 1900 MHz range provides the best starting point, but would like to know if ADI coudl run a simulation to give more specific components to give the best match and performance for the customer's application.

Ian

900

1600?

1900

2100

C1

27

 

3

3

pF

C2

6.8

 

2

2

pF

C3

2.2

 

3.3

3.3

pF

C4

4.7

 

15

15

pF

C5

5.6

 

100

100

pF

C6

0.01

 

2.2

2.2

uF

L1

20

 

10

12

nH

L2

 

12

10

nH

R1

 

5.1

5.1

Ohms

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.