Post Go back to editing

HMC8500 : strong compression of positive half-wave

Category: Hardware
Product Number: HMC8500

I am testing the HMC8500 AD eval board with CW sinewave at 330 MHz, Vdd = 28V, Vgg = -2.3V, Iddq = 100mA, load = 50Ohm :

- -4dBm / input -> 15.5dBm / output : slight compression of positive half wave

- 2dBm / input -> 21dBm / output : significant compression of positive half wave

- 7dBm / input -> app. 25dBm / output : very strong compression of positive half wave

I was expecting a nice sinewave output - especially at these low power levels.

Where is my misunderstanding of this device ?

I.e., can I not achieve symmetric output voltages at Pout >> 20 dBm ?