ADL5501
Production
The ADL5501 is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply...
Datasheet
ADL5501 on Analog.com
ADL5903
Recommended for New Designs
The ADL5903 is a true rms responding power detector that has a 35 dB measurement range. It features low power consumption and an intrinsically ripple-free...
Datasheet
ADL5903 on Analog.com
Hi all,
I'm planning to use one of these 3 RF detectors in my Master's project and I would like to run a simulation in LTSpice or any other similar software before I build my prototype PCB. I cannot find simulation models in LTSpice for neither of these ICs ADL5501,ADL5505 or ADL5903. Any suggestions or work arounds would be much appreciated, please.
Thanks in advace for your support,
Federico
Hello Federico,
Many of the Analog Devices RF power detector products are still awaiting the development of the LTspice models.
As a workaround, we can only suggest to consider developing a simplified behavioral model for these parts, based on published datasheet Typical Performance Characteristic graphs.
Hello Federico,
Many of the Analog Devices RF power detector products are still awaiting the development of the LTspice models.
As a workaround, we can only suggest to consider developing a simplified behavioral model for these parts, based on published datasheet Typical Performance Characteristic graphs.