Post Go back to editing

LTC5589 I/Q modulator with AD9767 TxDAC reference circuit design

Thread Summary

The user is planning to use the LTC5589 I/Q modulator with the AD9117 TxDAC for direct conversion of a modulated baseband signal up to 15 MHz. The final answer provides a reference to the DAC-to-modulator interfacing section in the AD9114/9115/9116/9117 datasheet and suggests using the Filter Wizard and LTspice for designing the differential low-pass filter. The userguide and an upcoming datasheet revision for the AD9117 are also recommended for power supply and decoupling capacitor guidance.
AI Generated Content

Hi,

We are planning to use your LTC5589 I/Q modulator with AD9767 TxDAC for direct conversion of our modulated baseband signal upto 15MHz.

We are planning to operate the DAC Sampling speed around 80 to 125MSPS and base-band symbol rate from 1MHz to 15MHz and DAC is interfaced with FPGA.

We are looking for reference design from DAC to I/Q modulator interface section with Low pass filter for our above applications for optimum performance.

Please share the reference design circuits.