Hello,
In the datasheet of the HMC263LP4E, table 1 (Electrical specifications), the noise figures are specified for certain frequency ranges.
Are these noise figures given with the IEEE definition of NF, or with the Friis definition of NF?
Michael
HMC263LP4E
Production
The HMC263LP4E is a GaAs MMI C Low Noise
Amplifier (LNA) which covers the frequency range
of 24 to 36 GHz and is housed in a leadless plastic
SMT package...
Datasheet
HMC263LP4E on Analog.com
Hello,
In the datasheet of the HMC263LP4E, table 1 (Electrical specifications), the noise figures are specified for certain frequency ranges.
Are these noise figures given with the IEEE definition of NF, or with the Friis definition of NF?
Michael
Hi Michael,
It would be the Friis definition.
Thanks,
DanO
Hi Michael,
It would be the Friis definition.
Thanks,
DanO