I'm looking for the leadframe material for the HMC361S8GETR. The data sheet lists the plating material but not the base metal. Thanks
HMC361S8G
Production
The HMC361S8G & HMC361S8GE are low noise Divide-by-2 Static Dividers with InGaP GaAs HBT technology in 8 lead surface mount plastic packages. This device...
Datasheet
HMC361S8G on Analog.com
I'm looking for the leadframe material for the HMC361S8GETR. The data sheet lists the plating material but not the base metal. Thanks
The lead frame is made from C19400 copper alloy with copper being about 97% of the blend with iron (2%) and trace levels of zinc and phosphorus making up the rest
The lead frame is made from C19400 copper alloy with copper being about 97% of the blend with iron (2%) and trace levels of zinc and phosphorus making up the rest