Loading on analog outputs of ADL5904

We are using 1K series, 1K shunt to ground voltage divider on each of the two analog outputs (VRMS and VCAL). This loads each output with 2K ohms.

VCAL seems to be loaded down significantly this. With the 2K load it is at 126mV, but with no load (resistors removed) it is at 717mV.

Is this normal or an indication of a failed part?

On the VRMS pin we see 308mV, and when we remove resistors it goes up to 638mV. This is inconsistent with 92 ohm internal series resistor.