ADL5201 SDIO pin logic output drive

The ADL5201 datasheet provides the input information
however I didn't see any information regard Voh / Vol
or Ioh / Iol for SDIO.

I don't see a separate supply for SPI though the datasheet
lists 3.6v as the maximum input rating for A0 - A5 ...
what's the voltages (and available currents) when reading
back from the device?

I did see the previous post asking about the SDIO high level
... I'm looking for additional information (i.e. the currents).
Specifically wanted to confirm there is 2 mA of drive available.