Ultralow phase noise amplifying circuit for 100MHz sine signal

Dear Engineer,

    Now I' m designing a amplifying circuit for a 100MHz sine signal, and the floor noise of amplifying circuit should be ultralow. The following information is phase noise requirment of the amplifying circuit :10Hz:-115dBc/Hz,100Hz:-140dBc/Hz,1kHz:-165dBc/Hz,10kHz:-178dBc/Hz. Can you help and recommend some amplifers which satisfy the phase noise requirment? I also hope you can provide the recommanding application circuit for the recommand amplifers.

Best regards.

Jie Zhang