ADMV7710 is spec'ed at 71 GHz to 76 GHz. Is there any S Parameters for the ADMV7710 and P1dB and PSat measurements from 67 to 80GHz?
ADMV7710
Recommended for New Designs
The ADMV7710 is an integrated, E-band, gallium arsenide (GaAs), pseudomorphic, high electron mobility tranfer (pHEMT), monolithic microwave integrated...
Datasheet
ADMV7710 on Analog.com
ADMV7710 is spec'ed at 71 GHz to 76 GHz. Is there any S Parameters for the ADMV7710 and P1dB and PSat measurements from 67 to 80GHz?
ADMV7710 and ADMV7810 s-parameters are attached.
ADMV7710 S-Par_includes 7 mil long ribbon bonds_101818.xlsx.ADMV7810 S-Par_includes 7 mil long ribbon bonds_101818.xlsx
ADMV7710 and ADMV7810 s-parameters are attached.
ADMV7710 S-Par_includes 7 mil long ribbon bonds_101818.xlsx.ADMV7810 S-Par_includes 7 mil long ribbon bonds_101818.xlsx