Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
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
    • COTS SoMs & Phased Array Solutions for Rapid RF Subsystem Integration
    • LEO Satcom: Application of RF, Mixed-Signal, & Beamforming ICs
    • 3 Real World Methods to Make Your Power Supply More Intelligent
    • Revolutionizing Flow Cytometry: 20-Bit Precision Signal Chain
    View All Webinars
  • Community Hub

    Challenge Yourself!

      KCC's Quiz AQQ300 about Divisibility by 6

      1. Quote of the month: " Friendship is like money - easier made than kept " - Samuel Butler 2. New quiz AQQ300 about a divisibility by 6 puzzle ...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content of the blog: Taming the AI Power Storm: Part 2 of 3 Test your...
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
    Clock Tree Design and Why “PLL Locked” Is Not Enough

    In high-performance RF systems, clocking architecture is a foundational element that directly governs signal integrity, synchronization, and overall system...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    Improving Industrial Functional Safety Compliance with High Performance Supervisory CircuitsPart 5: Sequencers Eliminate Systematic Failures

    This article shifts focus from managing the quantitative metrics of functional safety toward mastering the qualitative yet equally critical challenge:...

EngineerZone
EngineerZone
Precision Technology Signal Chains Library
  • Log In
  • User
  • Site
  • Search
OR
Ask a Question
Precision Technology Signal Chains Library
Precision Technology Signal Chains Library
KWIK Collateral KWIK Circuits
  • Precision Signal Chain News
  • Files
  • Docs/FAQs
  • Tech Notes
  • Members
  • Tags
  • Cancel
  • -KWIK Circuits
    • +Ultra-Precision Solutions (DC to 10kHz) KWIK Circuits: FAQ
    • +Fast Precision Solutions (DC to 1MHz) KWIK Circuits: FAQ
    • +Compact Low Power Solutions (DC to 4kHz, Iq < 500uA) KWIK Circuits: FAQ
    • ADC Analog Front End (AFE) for RTD Sensors
    • Bipolar Input to Unipolar Output Signal Conditioning
  • +KWIK Classes

KWIK Circuits

KWIK (Know-how With Integrated Knowledge)

KWIK Circuit FAQs are designed to help answer specific design challenges. They consist of a step by step guide for a specific application. These documents have generic formulae included that can be used to easily re-scale for your specific application requirements. 

Navigate through the KWIK Circuit FAQs, in the drop-down menu on the left, to find the solution for your design.

KWIK Number Title Design Devices
KW-1100 How can I design a Single Supply ADC Driver for a 20-bit ADC? ADA4945-1 - High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
LTC2378-20 - 20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL
KW-1101 SAR ADC Driver Kickback Filter Design ADA4896-2 - 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD4630-24 - 24-Bit, 2 MSPS Dual Channel SAR ADC
LTC6655-4.096 - 0.25ppm Noise, Low Drift Precision References
KW-1200 ADC Analog Front End (AFE) for RTD Sensors AD8624 - Low Power, Precision Rail-to-Rail Output Quad Op Amp
LT1097 - Low Cost, Low Power Precision Op Amp
KW-1201 Bipolar Input to Unipolar Output Signal Conditioning ADA4807 - 3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier
KW-1300 1MHz, Single Supply, Photodiode Transimpedance (TIA) Design AD8615 - Precision 20 MHz CMOS Single RRIO Operational Amplifier
KW-1301 Scaling and Shifting the Input Signal for Wide Bandwidth Measurements LTC2387-18 - 18-Bit, 15Msps SAR ADC
LTC6228 - 0.88nV/√Hz 730MHz, 500V/µs, Low Distortion Rail-to-Rail Output Op Amps with Shutdown
KW-1302 Mux Compatible Analog Front End ADA4510-2 - Precision, 40 V, ±70 nV/°C, Rail-to-Rail Input and Output Op Amp with DigiTrim
ADG5408 - High Voltage Latch-up Proof 8-Channel Multiplexer
KW-1400 Amplifying AC signals in the presence of large DC offsets using an Indirect Current-Mode Instrumentation Amplifier AD8237 - Micropower, Zero Drift, True Rail-to-Rail Instrumentation Amplifier
ADA4505 - 10 µA, RRIO, Zero Input Crossover Distortion Dual Op Amp
MAX4460 - SOT23, 3V/5V, Single-Supply, Rail-to-Rail Instrumentation Amplifiers
MAX4208 - Ultra-Low Offset/Drift, Precision Instrumentation Amplifiers with REF Buffer
KW-1401 Amplifying AC signals with large DC offsets for Low Power Designs AD8235 - 40 μA Micropower Instrumentation Amplifier in WLCSP Package
KW-1402 Design of an anti-aliasing Sallen-Key filter LTC2066 - 10μA Supply Current, Low IB, Zero-Drift Operational Amplifier
AD8505 - 20 µA Maximum, RRIO, Zero Input Crossover Distortion Single Op Amp
LTC6258 - 1.3MHz, 20μA Power Efficient Rail-to-Rail I/O Op Amps
LTC2063 - 2µA Supply Current, Low IB, Zero-Drift Operational Amplifiers
ADA4505 - 10 µA, RRIO, Zero Input Crossover Distortion Dual Op Amp
MAX40023 - Low-Noise, Low-Power, Low-Bias-Current Amplifiers
MAX40108 - 1V, Low-Power, Precision Operational Amplifier
ADXL356 - Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometer
KW-1403 Discrete Anti-Aliasing Filter Design for Low Power Sigma Delta ADC AD4130-8 - 32 μA, Ultra Low Power, 24-Bit Sigma-Delta ADC with Integrated PGA and FIFO
KW-1404 High Current Voltage Reference for Sensor Excitation  LT6654A-4.096 - Precision Wide Supply High Output Drive Low Noise Reference
ADA4528-1 - Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp
KW-2400 SPICE Model for a Full Bridge Strain Gauge Sensor AD8237 - Micropower, Zero Drift, True Rail-to-Rail Instrumentation Amplifier
AD8538 - Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23)
LT1461 - Micropower Precision Low Dropout Series Voltage Reference Family
KW-2401 SPICE Model for a Half Bridge Strain Gauge Sensor AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
ADA4528-2 - Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp
LT1461 - Micropower Precision Low Dropout Series Voltage Reference Family
KW-2402 SPICE Model for a Platinum RTD Sensor AD8422 - High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier
AD8538 - Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23)
LT1461 - Micropower Precision Low Dropout Series Voltage Reference Family
KW-2403 SPICE Model for a Quarter Bridge Strain Gauge Sensor AD8422 - High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier
ADA4528-2 - Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp
LT1461 - Micropower Precision Low Dropout Series Voltage Reference Family
KW-2404 SPICE Model for a Type J Thermocouple Sensor LT1789 - Micropower, Single Supply Rail-to-Rail Output Instrumentation Amplifier
ADA4051-1 - 1.8 V, µpower, Zero-Drift, RRIO Single Amplifier

Tags: ada4051-1 ad8226 Operational Amplifiers (Op Amps) ada4528-2 Single Channel A/D Converters MAX40023 ltc6228 lt1461 amplifiers ad8422 Instrumentation Amplifiers Multiplexed A/D Converters ltc2378-20 MAX4460 LTC6258 Zero-Drift Op Amps adg5408 KWIK Circuits sensors ADA4945-1 accelerometers Fully Differential Amplifiers Differential Amplifiers and ADC Drivers ADA4510-2 Simultaneous Sampling A/D Converters MAX40108 Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) High Speed Op Amps (Bandwidth = 50MHz) ad8624 ad8237 LT1789 ad4130-8 ada4528-1 ad8615 Rail-to-Rail Op Amps voltage references Micropower Voltage References ltc2387-18 ad8538 adxl356 Precision A/D Converters Low Noise Op Amps (= 10nV/vHz) ad8235 LT1097 AD4630-24 Low Power Op Amps (≤ 1mA/amp) Low Input Bias Current Op Amps (≤100 pA) Latch-Up Immune and High ESD Switches and Multiplexers ltc2063 ada4896-2 LTC2066 Robust Switches and Multiplexers ad8505 MAX4208 Show More