How can I quickly check if there is a difference between using a fully differential amplifier or two unity gain buffers as the ADC input Driver circuit for the LTC2387-18?
Edit Notes
.[edited by: EstiS at 8:20 AM (GMT -4) on 20 May 2021]
LTC2387-18
Production
The LTC2387-18 is a low noise, high speed, 18-bit 15Msps successive approximation register (SAR) ADC ideally suited for a wide range of applications. The...
Datasheet
LTC2387-18 on Analog.com
ADA4899-1
Production
The ADA4899-1 is an ultralow noise (1 nV/√Hz) and distortion (<−117 dBc @1 MHz) unity-gain stable voltage feedback op amp, the combination of which...
Datasheet
ADA4899-1 on Analog.com
ADA4945-1
Recommended for New Designs
The ADA4945-1 is a low-noise, low-distortion, fully differential amplifier with two selectable power modes. The device operates over a broad power supply...
Datasheet
ADA4945-1 on Analog.com
ADA4932-1
Recommended for New Designs
The ADA4932-1 / ADA4932-2 are the next generation AD8132
with higher performance and lower noise and power consumption.
They are an ideal choice for driving...
Datasheet
ADA4932-1 on Analog.com
How can I quickly check if there is a difference between using a fully differential amplifier or two unity gain buffers as the ADC input Driver circuit for the LTC2387-18?
The Precision ADC Driver tool allows you to quickly determine the trade-offs between various ADC driver options for the LTC2387-18 ADC and many more precision ADCs.
The tool provides simulated performance for noise and total harmonic distortion for the ADC, RC Filter and ADC Driver Circuit.
For the LTC2387-18 the tool allows selection from between the ADA4899-1, LTC6229 operational amplifiers and ADA4945-1, AD4932-1 Fully differential amplifiers.
In addition to simulating the performance differences between using two operational amplifiers and fully differential amplifiers the tool allows you to simulate different circuit topologies around the ADC driver circuit – ADC driver with gain, single ended to differential conversion, inverting or non-inverting topologies.
Visit this link to start to simulate the LTC2387-18 with different ADC driver amplifiers.