ADA4522-2
Recommended for New Designs
The ADA4522-1 / ADA4522-2 / ADA4522-4 are single/dual/quad
channel, zero drift op amps with low noise and power, ground
sensing inputs, and rail-to-rail...
Datasheet
ADA4522-2 on Analog.com
For the highest level of amplifier stability over time and temperature, zero-drift amplifiers are a great choice. These amplifiers operate in a way which essentially eliminates DC offset errors and low-frequency 1/f noise. ADI offers several op-amps current-sense amplifiers and instrumentation amplifiers which employ this technique. More information on zero-drift amplifiers and their benefits can be found here: Zero-Drift Amplifiers in High Precision Circuits | Analog Devices.
For the highest level of amplifier stability over time and temperature, zero-drift amplifiers are a great choice. These amplifiers operate in a way which essentially eliminates DC offset errors and low-frequency 1/f noise. ADI offers several op-amps current-sense amplifiers and instrumentation amplifiers which employ this technique. More information on zero-drift amplifiers and their benefits can be found here: Zero-Drift Amplifiers in High Precision Circuits | Analog Devices.