Greater Applications in Smaller Form Factors

Aiming to minimize a measurement instrument's form factor and keep up performance?

Modular platform instruments with high dynamic range are part of the measurement side across a broad spectrum of application areas, and scaling the front-end measurement design to higher channel densities while maintaining performance, low current consumption and small form factor becomes a challenge.

This article provides a solution in the form of the AD7768 simultaneous sampling sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The article walks through a series of AD7768 features, which allow the balance of dynamic range, input bandwidth, and current consumption in high dynamic range modular system design, positioning this device as an answer to overcome the challenges.

Anonymous