The minimum pulse width is 50 ns, which means a 20 MHz period. Why does the ADuM4120/1 frequency graph only go to 500 kHz?
.
[edited by: EstiS at 2:03 PM (GMT -4) on 19 May 2021]
ADuM4120
Production
The ADuM4120/ADuM4120-1 are 2 A isolated, single-channel drivers that employ Analog Devices, Inc., iCoupler® technology to provide precision isolation...
Datasheet
ADuM4120 on Analog.com
ADuM4121
Production
The ADuM4121/ADuM4121-1 are 2 A isolated, single-channel drivers that employ Analog Devices, Inc.’s iCoupler® technology to provide precision isolation...
Datasheet
ADuM4121 on Analog.com
The minimum pulse width is 50 ns, which means a 20 MHz period. Why does the ADuM4120/1 frequency graph only go to 500 kHz?
The resolution of the duty cycle of the ADUM4221 allows for very fine pulse width minimums, but when the operating frequency is brought very high, the quiescent current of the device goes up dramatically.
This quiescent current is too large for recommended operation of the part, therefore the operation should be targeted at sub-MHz frequencies.
Higher frequency operation is possible, but care must be taken to ensure the self-heating of the device is not too large.
The resolution of the duty cycle of the ADUM4221 allows for very fine pulse width minimums, but when the operating frequency is brought very high, the quiescent current of the device goes up dramatically.
This quiescent current is too large for recommended operation of the part, therefore the operation should be targeted at sub-MHz frequencies.
Higher frequency operation is possible, but care must be taken to ensure the self-heating of the device is not too large.