Can the ADuM4146 be used with SiC/GaN/MOSFET/IGBT devices?
.
[edited by: EstiS at 1:58 PM (GMT -4) on 19 May 2021]
ADUM4146
Recommended for New Designs
The ADuM4146 is a single-channel gate driver specifically optimized for driving silicon carbide (SiC), metal-oxide semiconductor field effect transistors...
Datasheet
ADUM4146 on Analog.com
Can the ADuM4146 be used with SiC/GaN/MOSFET/IGBT devices?
The ADuM4146 was designed with SiC as the main target application.
It is also well suited for many IGBT applications. The ADuM4146 can also operate many large Silicon MOSFET devices.
The ADuM4146 was not designed with GaN voltage levels in mind
The ADuM4146 was designed with SiC as the main target application.
It is also well suited for many IGBT applications. The ADuM4146 can also operate many large Silicon MOSFET devices.
The ADuM4146 was not designed with GaN voltage levels in mind