Post Go back to editing

What are the key specifications of the high current drive amplifiers featured in the High Voltage Precision signal chains?

What are the key specifications of the high current drive amplifiers featured in the High Voltage Precision signal chains?

Parents
  • The green highlighted specs in the table below are the most important. 

      

    ADA4870 

    LT1210 

    # of Amplifiers 

    VS span (max) 

    40 V 

    36 V 

    Slew Rate (typ) 

    2500 V/ µs 

    900 V/ µs 

    Bandwidth -3dB with Av = 2 (typ) 

    70 MHz 

    52.5 MHz 

    Out V+ Headroom (typ) 

    1.4 V 

    1.4 V 

    Drive (A) (typ) 

    1 Continuous 

    2 Maximum 

    Package 

    20-Lead Power SOIC 

    7-Lead DD Pak,  

    7-lead TO-220, 

    SOIC-16 

    Features 

     Shutdown 

    Shutdown 

Reply
  • The green highlighted specs in the table below are the most important. 

      

    ADA4870 

    LT1210 

    # of Amplifiers 

    VS span (max) 

    40 V 

    36 V 

    Slew Rate (typ) 

    2500 V/ µs 

    900 V/ µs 

    Bandwidth -3dB with Av = 2 (typ) 

    70 MHz 

    52.5 MHz 

    Out V+ Headroom (typ) 

    1.4 V 

    1.4 V 

    Drive (A) (typ) 

    1 Continuous 

    2 Maximum 

    Package 

    20-Lead Power SOIC 

    7-Lead DD Pak,  

    7-lead TO-220, 

    SOIC-16 

    Features 

     Shutdown 

    Shutdown 

Children
No Data