Join us for an exclusive deep dive into Apollo MxFE(R), the latest ultra-wideband transceiver designed to enable breakthrough capabilities in electronic...
1. Quote of the week: " One advantage of talking to yourself is that you know at least somebody's listening " - Franklin P. Jones 2. New challenge...
AI and automation are transforming industries at an unprecedented rate, and engineering is no exception. From optimizing complex systems to enhancing predictive...
What does galvanic isolation have to do with everyday interfaces like HDMI, USB, MIPI, etc.? At first glance, it may not seem like much. Yet understanding...
Integrated circuits are special. At least it seems so according to IEC 61508-2:2010 7.4.6.1. where note 1 states, “ This standard does not contain specific...
Technical articles. Blogs. Videos. Your ADI content, all in one place.
Blurb About Content
MAX77501 can't output negative voltage, because the structure is a boost converter topology. It can only do voltages above the input voltage. Its minimum output voltage is 10V.