Answer:
The MAX16813 has 4 outputs each capable of 150mA.
ICL7665
Production
The ICL7665 warns microprocessors (µPs) of overvoltage and undervoltage conditions. It draws a typical operating current of only 3µA. The trip points and...
Datasheet
ICL7665 on Analog.com
ICL7107
Production
The Maxim ICL7106/ICL7107 are monolithic analog-to-digital converters (ADCs). They have very high input impedances and require no external display drive...
Datasheet
ICL7107 on Analog.com
ICL7622
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7622 on Analog.com
MAX16813
Production
The MAX16813 high-efficiency, high-brightness LED (HB LED) driver provides four integrated LED current-sink channels. An integrated current-mode switching...
Datasheet
MAX16813 on Analog.com
ICL7632
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7632 on Analog.com
ICL764X
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL764X on Analog.com
ICM7250
Production
The Maxim ICM7240/50/60 are programmable timer/
counters and the Maxim ICM7242 is a fixed timer/
counter. They require only 120μA of supply current,
while...
Datasheet
ICM7250 on Analog.com
ICL7634
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7634 on Analog.com
ICM7555
Production
The Maxim ICM7555 and ICM7556 are respectively single
and dual general-purpose RC timers capable of generating
accurate time delays or frequencies. The...
Datasheet
ICM7555 on Analog.com
ICL7663
Production
The Maxim ICL7663 is a high efficiency positive voltage regulator with a quiescent current of less than 10μA. The output voltage is set by two external...
Datasheet
ICL7663 on Analog.com
ICL7116
Production
The Maxim ICL7116 and ICL7117 are 3½ digit monolithic analog-to-digital converters. They differ from the Maxim ICL7106 and ICL7107 in that the ICL7116...
Datasheet
ICL7116 on Analog.com
ICM7212
Production
The Maxim ICM7211 (LCD) and ICM7212 (LED) four digit, seven segment display drivers include input data latches, BCD to segment decoders, and all level...
Datasheet
ICM7212 on Analog.com
ICL7631
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7631 on Analog.com
ICM7240
Production
The Maxim ICM7240/50/60 are programmable timer/
counters and the Maxim ICM7242 is a fixed timer/
counter. They require only 120μA of supply current,
while...
Datasheet
ICM7240 on Analog.com
ICM7225
Last Time Buy
The Maxim ICM7224(LCD) and ICM7225(LED) are
high speed 4½ digit counters, featuring segment
decoders, leading zero blanking, store and reset inputs,
and...
Datasheet
ICM7225 on Analog.com
ICL7611
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7611 on Analog.com
ICL7136
Production
The Maxim ICL7136 is a monolithic analog to digital converter with very high input impedance. On-board active components include segment drivers, segment...
Datasheet
ICL7136 on Analog.com
ICL7126
Production
The Maxim ICL7126 is a monolithic analog to digital converter with very high input impedance. On-board active components include segment drivers, segment...
Datasheet
ICL7126 on Analog.com
ICM7556
Production
The Maxim ICM7555 and ICM7556 are respectively single
and dual general-purpose RC timers capable of generating
accurate time delays or frequencies. The...
Datasheet
ICM7556 on Analog.com
ICL7660
Production
The MAX1044 and ICL7660 are monolithic, CMOS switched-capacitor voltage converters that invert, double, divide, or multiply a positive input voltage. They...
Datasheet
ICL7660 on Analog.com
ICL7642
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7642 on Analog.com
IC0400C778BF
Production
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage...
Datasheet
IC0400C778BF on Analog.com
ICL7662
Production
The ICL7662/Si7661 is a monolithic charge pump
voltage inverter that will convert a positive voltage in
the range of +4.5V to +20V to the corresponding...
Datasheet
ICL7662 on Analog.com
ICL7109
Production
The ICL7109 is a monolithic 12 bit A/D converter designed for easy interface with microprocessors and UARTs. The 12 bit binary plus polarity and over-range...
Datasheet
ICL7109 on Analog.com
ICM7217
Production
The Maxim ICM7217 family of 4 digit presettable
up/down counters contain a 4 digit, 7 segment LED
display driver and a presettable comparison {predetermining...
Datasheet
ICM7217 on Analog.com
ICL7652
Production
Datasheet
ICL7652 on Analog.com
ICM7260
Obsolete
The Maxim ICM7240/50/60 are programmable timer/
counters and the Maxim ICM7242 is a fixed timer/
counter. They require only 120μA of supply current,
while...
Datasheet
ICM7260 on Analog.com
ICL7129A
Production
The Maxim ICL7129A/MAX7129 is a high precision monolithic 4-1/2 digit A/D converter that directly drives a multiplexed liquid crystal display. Using a...
Datasheet
ICL7129A on Analog.com
ICM7217C
Production
Datasheet
ICM7217C on Analog.com
ICL7663A
Production
Datasheet
ICL7663A on Analog.com
ICL7641
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7641 on Analog.com
ICL7650B
Production
Maxim's ICL7650/ICL7653 are chopper-stabilized amplifiers, ideal for low-level signal processing applications. Featuring high performance and versatility...
Datasheet
ICL7650B on Analog.com
ICL7667
Production
The ICL7667 is a dual monolithic power MOSFET driver designed to translate TTL inputs to high voltage/current outputs. Its low delay and transition times...
Datasheet
ICL7667 on Analog.com
MAX16813B
Production
The MAX16813B high-efficiency, high-brightness LED (HB LED) driver provides four integrated LED current-sink channels. An integrated current-mode switching...
Datasheet
MAX16813B on Analog.com
ICL7614
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7614 on Analog.com
ICM7217B
Production
Datasheet
ICM7217B on Analog.com
ICM7218
Production
The Maxim ICM7218 display driver interfaces microprocessors
to an 8 digit, 7 segment, numeric LED
display. Included on chip are two types of 7 segment...
Datasheet
ICM7218 on Analog.com
ICL7135
Production
The Maxim ICL7135 is a high precision monolithic
41/2 digit A/D converter. Dual slope conversion reliability
is combined with ±1 in 20,000 count accuracy...
Datasheet
ICL7135 on Analog.com
ICL7653B
Production
Maxim's ICL7650/ICL7653 are chopper-stabilized amplifiers, ideal for low-level signal processing applications. Featuring high performance and versatility...
Datasheet
ICL7653B on Analog.com
ICL7616
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7616 on Analog.com
ICL7137
Production
The Maxim ICL7137 is a monolithic analog to digital converter with all the necessary active devices to directly interface with a light emitting diode ...
Datasheet
ICL7137 on Analog.com
ICL8069
Production
The ICL8069 is a 1.2V temperature-compensated voltage reference. It uses the bandgap principle to achieve excellent stability and low noise at reverse...
Datasheet
ICL8069 on Analog.com
ICL7621
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7621 on Analog.com
ICL7624
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7624 on Analog.com
ICM7217A
Production
Datasheet
ICM7217A on Analog.com
ICL7652B
Production
Datasheet
ICL7652B on Analog.com
IC0400C782SF
Production
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage...
IC0400C782SF on Analog.com
ICM7224
Production
The Maxim ICM7224(LCD) and ICM7225(LED) are
high speed 4½ digit counters, featuring segment
decoders, leading zero blanking, store and reset inputs,
and...
Datasheet
ICM7224 on Analog.com
ICL7117
Production
The Maxim ICL7116 and ICL7117 are 3½ digit monolithic analog-to-digital converters. They differ from the Maxim ICL7106 and ICL7107 in that the ICL7116...
Datasheet
ICL7117 on Analog.com
ICM7211
Production
The Maxim ICM7211 (LCD) and ICM7212 (LED) four digit, seven segment display drivers include input data latches, BCD to segment decoders, and all level...
Datasheet
ICM7211 on Analog.com
ICM7228
Production
The Maxim ICM7218 display driver interfaces microprocessors
to an 8 digit, 7 segment, numeric LED
display. Included on chip are two types of 7 segment...
Datasheet
ICM7228 on Analog.com
ICL7106
Production
The Maxim ICL7106/ICL7107 are monolithic analog-to-digital converters (ADCs). They have very high input impedances and require no external display drive...
Datasheet
ICL7106 on Analog.com
ICL7612
Production
The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable...
Datasheet
ICL7612 on Analog.com
IC0400K782SF
Production
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage...
IC0400K782SF on Analog.com
ICM7242
Production
The Maxim ICM7240/50/60 are programmable timer/
counters and the Maxim ICM7242 is a fixed timer/
counter. They require only 120μA of supply current,
while...
Datasheet
ICM7242 on Analog.com
Answer:
The MAX16813 has 4 outputs each capable of 150mA.