What is the soft start time for the MAX1847 at a 300kHz switching frequency?
For 300kHz switching frequency, the soft-start time is around 3ms. The MAX1847 features a “digital” soft-start that is preset and requires no external capacitor. Upon startup, the FB threshold decrements from the reference voltage to 0 in 64 steps over 1024 cycles of the switching frequency.