Post Go back to editing

ADP1047  THD&PF

im looking for a pfc for a new application

input voltage: 380Vac to 440Vac 50Hz.

output voltage: 700V. 750V is possible too.

output power 2KW.

switching freq: 200Khz.

we dont want to use interleave solution.

 

the main demand is PF>0.99 and THD<3%.

can the ADP1047 meed those damands?

 

can you provide the eval board or similar app THD and PF spread sheet results from 20%Load to 100%Load?

 

Thanks,

Dudu Dayan