Post Go back to editing

Issue running LTC4260 using example circuit with 25V vin

Category: Software
Product Number: LTC4260
Software Version: LTspice 26.0.1

im currenly evaluating LTC4260 for our application--(we want to sort of alternative to precharging an actuator with a 220uF with a resistor and use LTC4260 instead plus adding its other feature,. Our input voltage is aroundg 25V, however, using the example w/o changing passive devices or disabling uvlo and ovlo, my output or even the vgate of nmos wont turn on. im using LTC4260.asc7450.LTC4260_test2.asc

Thread Notes

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.