Post Go back to editing

LT8650S – 1 V / 8 A (two-phase, 1 MHz, FCM): ripple spikes in LTspice after ~5 ms

Category: Hardware
Product Number: LT8650S

Dear ADI team,

I’m pre‑designing with LT8650S and see a mismatch between LTpowerCAD v2.0 and LTspice 26.0.0:

Design

  • VIN: 3.3 V (±100 mV), VOUT: 1.0 V, IOUT: 8 A (two channels paralleled, each with its own inductor)
  • fSW: 1 MHz, FCM (SYNC floating)
  • Inductors: 1.1 µH, DCR ≈ 3.47 mΩ
  • Compensation: external RC//CC at VC + phase‑lead (CPL) at FB (paralleled pins VC/FB/SS per datasheet)

Observation

  • LTpowerCAD shows ~59° phase margin and clean behavior.
  • LTspice: from start to ~5 ms, VOUT = 1.0 V with ~170 µVpp ripple; after ~5 ms, average VOUT stays at 1.0 V but ripple jumps to ~50 mVpp.

Questions

  1. BIAS pin at low VOUT: datasheet says BIAS feeds the internal LDO only if BIAS > 3.1 V (tie BIAS to VOUT when VOUT ≥ 3.3 V). In my 1.0 V design, is BIAS = 1 V a bad choice for FCM stability? Should I tie BIAS to 3.3 V (with 1 µF local bypass)?
  2. Two‑phase 1 V/8 A @ 1 MHz: any recommended starting values for RC/CC/CPL to keep ripple < 10 mVpp, as advertised? (Typical ripple spec in datasheet.)
  3. LTspice setup: any known model nuances or simulation options (RELTOL/ABSTOL, startup directives, time‑step, etc.) for LT8650S paralleled in FCM at 1 V, 8 A, 1 MHz?

I can share schematic/waveforms from LTspice and the LTpowerCAD project if helpful.

Thanks,
Reinaldo González Reyes

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.