Hi,
For MAX25252, can I tie the outputs after the power inductors of OUT2 and OUT3 rails together? If so, how should I connect the Sense Inputs (pins 7&13)? Tie these 2 pins together, too?
Thank you,
Tony
| SLA Status | Assignee | Support Status |
|---|---|---|
| SLA Closed. Met after 64 hours |
Closed | |
MAX25252
Recommended for New Designs
The MAX25252 is a high-efficiency, five-output ASIL B PMIC with three DC-DC converters, and two high-PSRR LDOs, with OV/UV monitoring on all outputs. OUT1...
Datasheet
MAX25252 on Analog.com
Hi,
For MAX25252, can I tie the outputs after the power inductors of OUT2 and OUT3 rails together? If so, how should I connect the Sense Inputs (pins 7&13)? Tie these 2 pins together, too?
Thank you,
Tony
BTW, may I get the user manual of the MAX25252EVKIT board?
BTW, may I get the user manual of the MAX25252EVKIT board?