Can SHDN pin on LTC4367 be driven from the output of 3.3V CMOS gate?
Voltage levels are within specification.
There is a concern about maximum current (3.3V CMOS gate can source/sink 10mA).
Datasheet for LTC4367 specifies max. 1mA for SHDN pin. However, internal structure (datasheet, pg.8, block diagram) of LTC4367 shows only input to inverter, no diode or typical statement like "...absolute voltage level can be exceeded if current is below xx mA...".