Post Go back to editing

Is it okay using VDD18 to pull-up source of PGOOD

Thread Summary

The user asked if it's okay to use the VDD18 pin to pull up the PGOOD pin on the LT7170. The final answer states that using VDD18 is not recommended due to the risk of improper operation or damage. The PGOOD pin should be pulled up with a resistor from a 1.6 V to 5.5 V supply, such as INTVCC or an external supply, with a typical resistor value of 10 kΩ to 100 kΩ.
AI Generated Content
Category: Hardware
Product Number: LT7170-1, LT7170

Hi,

I want to know is it okay using VDD18 pin to pull-up source of PGOOD.

Please note that the design is intended for the Vin of 12V and the Vout of 0.75V.

  • Hi,

    Using the VDD18 pin of the LT7170 as a pull-up source for the PGOOD pin is not recommended. The VDD18 pin is an internal 1.8 V regulator bypass pin, and the datasheet explicitly states: "Do not load the VDD18 pin with external circuitry." This restriction means the VDD18 pin is not designed to supply current to external components, including pull-up resistors for the PGOOD pin. Using it for such purposes could lead to improper operation or potential damage to the device.

    For the PGOOD pin, the datasheet specifies that a pull-up resistor from a 1.6 V to 5.5 V supply is required. Suitable options for this pull-up source include the INTVCC (internal 3 V LDO regulator bypass pin) or an external supply within the specified voltage range. Ensure the pull-up resistor value is appropriate for your design, typically ranging from 10 kΩ to 100 kΩ, depending on the application requirements.

    Recommendation:

    • Use a dedicated external supply or INTVCC (if available and within the required range) as the pull-up source for the PGOOD pin.
    • Avoid using the VDD18 pin to ensure compliance with the datasheet and proper operation of the device.

    Regards,

    Harshal