Post Go back to editing

MAX8881EUT33+T sot-6 package - need Theta Jc and Theta Ja numbers

Thread Summary

The user sought clarification on the junction-to-case (ΘJC) and junction-to-ambient (ΘJA) thermal resistance values for the Max8881EUT33+T (SOT-6 package). The support engineer provided the values ΘJC = 6.1°C/W and ΘJA = 74.6°C/W, noting that the data predates JEDEC JESD51-12 standards. The user was also informed that ΘJA = ΘJC + ΘCA, correcting a typographical error in the datasheet.
AI Generated Content
Category: Hardware
Product Number: MAX8881

Looking for the junction to case, and junction to ambient values for the Max8881EUT33+T (sot-6 package).
The Reliability info document on the product page indicates several values which don't seem to make sense:

J.  Single Layer Theta Jb:  115 C/W

K. Single Layer Theta Jc:  80 C/W

L Multi Layer Theta Ja:  74.6 C/W

M. Multi Layer Theta Jc 6.1 C/W

Having Theta Jc listed for single and multi layer pcbs wouldn't make sense since junction to case is not dependant on the pcb.  If the single / multi layer refers to internal structure, I'm unable to make sense of it without help.

Looking for:

the sot-6 juntion to case value
the sot-6 junction to air value

BR,

-- Glenn

Parents Reply Children
No Data