We are currently evaluating options for low-noise power regulation in our upcoming design and are looking for LDOs or switching regulators with Silent Switcher architecture that meet the following requirements:
Application Requirements:
-
Output current: 1 A to 2 A
-
Silent Switcher architecture (low EMI, low noise)
-
Non-BGA package preferred
-
Single output configuration
Voltage Conversion Requirements:
-
12 V → 7 V
-
5 V → 3.3 V
-
5 V → 1.8 V
Could you please recommend suitable part numbers that fit these conditions?