Post Go back to editing

What is the difference between the LT1963 and LT1963A?

Category: Datasheet/Specs
Product Number: LT1963 LT1963A, LT1963

This is a common question, so I will ask it and then answer myself in a separate post.    

    •  Analog Employees 
    on Jul 21, 2025 6:44 PM Contains AI Generated Content
    0

    Subject: LT1963 vs LT1963A – Key Differences Explained

    If you’ve ever wondered about the difference between the LT1963 and LT1963A low dropout (LDO) regulators from Analog Devices, you’re not alone. This question comes up often, especially when reviewing datasheets or selecting a part for a new design. Here's a breakdown based on internal engineering insights and datasheet comparisons.

    White check mark Core Similarities

    Both the LT1963 and LT1963A:

    • Are capable of sourcing 1.5A output current
    • Offer low dropout voltage (~340–350mV typical)
    • Feature low output noise and fast transient response
    • Are available in similar packages and fixed/adjustable output options

    Mag Key Differences

    1. Stability and Capacitor Compatibility

    The LT1963A datasheet explicitly discusses stability with ceramic capacitors and includes detailed guidance on output capacitor selection. This is a significant improvement over the original LT1963 datasheet, which lacks this level of detail.

    According to an internal applications engineer, the LT1963A was likely released to provide better documentation and support for field engineers, especially around stability concerns.

    2. Datasheet Clarity

    The LT1963A datasheet (Rev. G) is more comprehensive, especially in the Applications Information section. It includes:

    • Clearer guidance on capacitor ESR requirements
    • Stability plots and layout recommendations
    • More robust transient response data

    This makes the LT1963A easier to design with, especially in applications where capacitor selection is critical.

    3. AEC-Q100 Qualification

    The LT1963A is AEC-Q100 qualified, making it suitable for automotive and other high-reliability applications 

    1

    .

    4. Die and Performance

    Both parts are believed to use the same silicon die, according to the IC designer. Any minor performance differences (e.g., in transient response) observed during bench testing are likely due to lot-to-lot variation, not architectural changes.


    Summary

    If you're designing a new system or need robust documentation and capacitor flexibility, the LT1963A is the better choice. It’s essentially a more application-friendly version of the LT1963, with improved datasheet support and broader capacitor compatibility.