We are using the afore said micron part in one of our PCBs. Currently we are performing thermal simulations and in need of the following data. Please provide the same.
1. Junction to board thermal resistance
2. Max. Allowable case temperature
ADM7154
Recommended for New Designs
The ADM7154 is a linear regulator that operates from 2.3 V to
5.5 V and provides up to 600 mA of load current. Using an
advanced proprietary architecture...
Datasheet
ADM7154 on Analog.com
We are using the afore said micron part in one of our PCBs. Currently we are performing thermal simulations and in need of the following data. Please provide the same.
1. Junction to board thermal resistance
2. Max. Allowable case temperature
dendalisay - Moved from Precision DACs to Power Management. Post date updated from Monday, March 31, 2025 11:35 AM UTC to Thursday, April 3, 2025 1:25 AM UTC to reflect the move.