Post Go back to editing

ADP1851 as a constant current source

Category: Hardware
Product Number: ADP1851

Hi all,

I want to use ADP1851 as a constant current source.

Input Voltage is 3.3V

Output current is up to 4A

The load is resistive and about 0.5 Ohm

Can it be done with ADP1851?