Post Go back to editing

Among Max86161 and Max86176 which one is a better for ECG and PPG measurement

Category: Hardware
Product Number: Max86161, Max861

Hello everyone,

I'm currently exploring the MAX86161 and MAX86176 chips for ECG and PPG measurements. After reviewing the datasheet for the MAX86161, I found that the LED intensity can be adjusted. However, I couldn't find much information about the features in the MAX86176.

Could anyone provide more details on whether LED intensity control is supported in the MAX86176? Additionally, which of the two chips is better for obtaining high-quality ECG and PPG signals? I’m also curious about the power consumption differences between them.

  • Hi Nexa, Thank you for your inquiry.  A Non-Disclosure Agreement covers the MAX86176 product you are seeking support on, and we are unable to provide support for it in the public EngineerZone community. Per the Analog Devices EngineerZone Code of Conduct, we do not discuss NDA products on EngineerZone. To receive support on this product, please contact the CIC team. 

    • In the US: 800-262-5643 or 781-937-1428​
    • In Europe: Contact the Customer Interaction Center (CIC), Telephone: 00800 266 822 82 or +49 89 769 03111
    • In China: Contact the Customer Interaction Center (CIC): 800-810-1742, Fax: 800-810-1747 Rest of World: ALL 01 1 781 937 1428

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.