ADP5074
Recommended for New Designs
The ADP5074 is a high performance dc-to-dc inverting regulator used to generate negative supply rails.
The input voltage range of 2.85 V to 15 V supports...
Datasheet
ADP5074 on Analog.com
Hi,guys
As we all know, Buck and Buck-Boost are only different in the connection of the inductor and the diode or MOSFET, Buck-Boost can be used to generate negative voltage。
Hi ,
You can check this article.
How to Use the MAX17501 and MAX17502 for Negative Output Voltage Applications | Analog Devices
You can use any buck IC but you still need to check the datasheet and make sure that you follow the design considerations.